IESNA:LM-63-2002
[TEST]P952766
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34982
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3832.4 4185.7 4570.2 4978.5 5331.9 5627.9 5852.4 5983.7 6005.2 5940.7
5873.9 5869.1 5909.7 5998 6205.8 6723.9 8010.9 9942.6 11664.2 12987
14004.2 14964.1 15830.8 16645.1 17191.9 16403.9 13278.3 9288.4 6423.1 4319.5
1821.9 577.8 274.6 119.4 38.2 0 0
3832.4 4192.9 4598.8 4992.8 5348.6 5644.7 5883.4 6014.8 6033.9 5976.6
5902.5 5900.2 5931.2 6021.9 6234.4 6640.4 7748.3 9632.2 11552 12922.5
13980.3 15045.3 15859.5 16657 17246.8 16738.2 13844.2 9885.3 6731.1 4479.4
1938.9 628 320 140.9 50.1 0 0
3832.4 4188.1 4582.1 4961.8 5300.8 5582.6 5799.9 5936 5950.3 5900.2
5845.2 5835.7 5869.1 5959.8 6162.8 6542.5 7442.6 9140.3 11050.5 12535.7
13634.1 14789.8 15885.8 16891 17741 17984.6 16036.2 12478.4 8419.2 5468
2531 998.1 561.1 310.4 143.3 47.8 0
3832.4 4159.5 4524.8 4887.7 5193.4 5453.6 5661.4 5768.8 5804.6 5783.2
5742.6 5737.8 5766.4 5809.4 5928.8 6170 6580.7 7526.2 9140.3 10993.2
12640.8 14171.3 15732.9 17203.8 18610.2 19708.6 20451.2 20510.8 19226.2 15253
8572.1 3068.3 1232.1 659 303.2 69.2 0
3832.4 4111.7 4434.1 4766 5054.9 5300.8 5496.6 5627.9 5687.6 5702
5699.6 5713.9 5754.5 5792.7 5869.1 6043.4 6349.1 6809.9 7671.9 9128.4
11031.4 13063.4 15107.3 17234.8 18989.8 20646.9 22273 24090.1 25506 24465
19355.2 10661.3 4195.3 1876.8 792.7 81.2 0
3832.4 4085.5 4369.6 4656.1 4918.8 5159.9 5355.7 5508.6 5592.1 5651.8
5694.8 5764 5869.1 5952.7 6031.5 6155.6 6420.7 6845.7 7495.2 8290.3
9462.7 10998 12745.9 14622.6 16559.1 18705.7 21103 23918.2 27795.9 30100.1
27538 20699.5 11258.3 4016.2 998.1 57.3 0
3832.4 4071.1 4350.5 4639.4 4894.9 5136.1 5343.8 5494.2 5585 5642.3
5702 5771.2 5871.5 5959.8 6053 6191.5 6449.3 6867.2 7521.4 8364.3
9489 10993.2 12700.5 14539.1 16513.7 18684.2 21134.1 24097.3 27791.1 29961.6
27163.1 20303.1 11203.4 4097.4 986.1 64.5 0
3832.4 4023.4 4252.6 4503.3 4744.5 4978.5 5188.6 5365.3 5491.8 5589.7
5692.4 5816.6 5952.7 6067.3 6179.5 6339.5 6597.4 6996.1 7588.3 8395.4
9422.1 10678.1 12184.7 13920.6 15883.4 18092 20503.7 23108.7 26308.3 28753.4
25410.5 15869 7199.1 2449.8 582.6 50.1 0
3832.4 3992.3 4164.3 4362.4 4577.3 4794.6 5009.5 5198.2 5370.1 5520.5
5678.1 5828.5 5971.8 6098.3 6241.6 6449.3 6747.8 7208.6 7901.1 8846.6
10097.8 11590.2 13321.3 15212.4 17136.9 19161.8 21241.5 23450.2 25646.9 26387.1
23445.4 15713.8 6759.7 2027.2 816.6 226.8 0
3832.4 3937.4 4061.6 4204.8 4383.9 4579.7 4770.7 4968.9 5150.4 5334.3
5520.5 5690 5833.3 5986.1 6148.5 6341.9 6642.7 7125.1 7870.1 8956.5
10370 12000.9 13746.3 15515.7 17277.8 19047.2 20869 22614.5 23409.6 21893.4
17239.6 8648.5 2335.2 885.9 482.3 133.7 0
3832.4 3880.1 3942.2 4042.5 4176.2 4321.8 4496.1 4665.7 4849.5 5021.5
5222 5415.4 5606.5 5807 6014.8 6263.1 6604.5 7134.6 7932.1 9123.6
10687.6 12542.9 14333.7 15876.2 17211 18474.1 19500.8 19744.4 18502.7 15116.9
9431.6 3447.9 692.4 212.5 74 26.3 0
3832.4 3851.5 3877.7 3954.1 4064 4185.7 4331.4 4481.8 4644.2 4818.5
5004.7 5195.8 5405.9 5620.8 5859.6 6146.1 6521 7072.5 7846.2 8906.3
10327.1 11974.6 13486.1 14426.8 14859 14937.8 14617.9 13605.4 11750.2 9009
5303.2 1805.1 410.7 117 33.4 14.3 0
3832.4 3813.3 3815.6 3856.2 3930.3 4021 4130.8 4247.8 4364.8 4474.7
4596.4 4708.7 4840 4966.5 5105 5272.2 5518.1 5904.9 6516.2 7406.8
8550.6 9711 10510.9 10623.1 9983.2 8794.1 7094 4980.9 2839 1298.9
556.3 210.1 78.8 31 14.3 2.4 0
3832.4 3746.4 3696.3 3667.6 3643.7 3600.7 3526.7 3409.7 3254.5 3070.7
2860.5 2638.5 2416.4 2218.2 2065.4 1953.2 1872 1841 2000.9 2371
2781.7 3118.4 3099.3 2554.9 1790.8 1193.9 826.2 575.4 384.4 238.8
150.4 95.5 47.8 19.1 4.8 0 0
3832.4 3684.3 3569.7 3426.4 3221.1 2965.6 2664.7 2328.1 1969.9 1618.9
1363.4 1229.7 1201 1213 1253.6 1289.4 1318 1320.4 1289.4 1224.9
1153.3 1081.7 1005.2 921.7 811.8 675.7 527.7 379.7 284.1 207.7
133.7 78.8 31 11.9 4.8 0 0
3832.4 3629.4 3424 3149.5 2772.2 2359.1 1926.9 1544.9 1325.2 1251.2
1213 1179.6 1153.3 1127 1112.7 1103.1 1091.2 1064.9 1007.6 924.1
840.5 756.9 675.7 582.6 489.5 408.3 348.6 296.1 234 160
81.2 40.6 19.1 7.2 0 0 0
3832.4 3574.5 3285.6 2846.2 2359.1 1864.8 1475.6 1327.6 1284.6 1248.8
1213 1177.2 1141.3 1105.5 1053 993.3 924.1 842.9 754.5 668.6
587.4 515.8 458.4 413.1 370.1 329.5 286.5 226.8 155.2 105.1
69.2 38.2 16.7 7.2 0 0 0
3832.4 3541 3147.1 2633.7 2055.9 1568.8 1370.6 1330 1291.8 1251.2
1217.8 1177.2 1134.2 1081.7 1014.8 931.2 840.5 747.4 649.5 554
475.2 425 389.2 355.8 320 284.1 243.6 193.4 152.8 121.8
88.3 57.3 19.1 2.4 0 0 0
3832.4 3493.3 3013.4 2404.5 1807.5 1454.1 1375.3 1337.1 1298.9 1258.3
1222.5 1184.3 1139 1076.9 993.3 905 797.5 690.1 573.1 489.5
434.6 401.1 374.9 346.2 315.2 277 229.2 188.6 157.6 124.2
90.7 57.3 16.7 0 0 0 0
3832.4 3488.5 2970.4 2316.1 1712 1439.8 1389.7 1349.1 1308.5 1270.3
1232.1 1189.1 1143.7 1076.9 995.7 888.2 766.5 644.7 544.4 468
420.2 389.2 360.6 329.5 293.7 248.3 198.2 164.8 133.7 102.7
69.2 38.2 9.6 0 0 0 0
3832.4 3488.5 2939.3 2268.4 1671.4 1439.8 1399.2 1358.6 1313.3 1270.3
1232.1 1191.5 1146.1 1086.4 1010 905 776 647.1 537.2 456.1
408.3 379.7 351 317.6 277 219.7 169.5 140.9 114.6 86
54.9 21.5 2.4 0 0 0 0
3832.4 3500.5 2953.7 2275.5 1671.4 1439.8 1399.2 1358.6 1315.7 1275.1
1234.5 1193.9 1150.9 1093.6 1017.2 900.2 771.2 637.5 527.7 448.9
405.9 377.3 346.2 315.2 272.2 205.3 160 133.7 105.1 76.4
47.8 16.7 0 0 0 0 0
